alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Sweden

Your Authorized Swagelok Sales and Service Center

Tube bending service

Tube Bending

Swagelok Sweden supplies high-quality stainless steel and high-alloy tubing in lengths starting from 2 meters. We cut and bend the tubing according to your specifications as part of our Custom Solution service.

 

We cut and bend the tubing for you

Do you only need 2 meters of tubing – why buy 6 meters?

Avoid unnecessary costs, waste, storage, handling, and labor. We cut the tubing to meet your exact requirements. You can also save both time and money by having us provide complete tube assemblies with leak-tight tube connections. At our workshop in Sollentuna, we cut and bend tubing with high precision, delivering assemblies that are ready to be installed directly into your fluid system.

 

ORDER TUBING   ORDER TUBE BENDING

 

Swagelok Sweden provides tubing for a wide range of industrial applications

With 200 active patents, Swagelok supports some of the most critical applications and industries. Our tubing is used in tens of thousands of industrial facilities worldwide. Our range includes seamless acid-resistant stainless steel tubing for ultra-high- and high-purity applications, Alloy 2507 super duplex tubing, corrosion-resistant 254SMO tubing, and titanium-alloyed acid-resistant tubing.

Would you like to learn more about our tubing? Click the image below and let us know what you need, and we’ll send you the relevant product documentation.

 

Is this tubing in stock, and how much does it cost?

Contact us if you have any questions about tubing availability or pricing. You can also find information yourself by creating an account in our webshop. Once registered, you’ll have immediate access to more information about our tubing, including datasheets and CAD drawings.

 

CHECK TUBING AVAILABILITY AND PRICING

 

 

Tips for choosing the right type of tubing

Which tubing is suitable for your gas or liquid system?

When choosing the type and size of tubing, it is important to consider:

 

  • surface finish
  • material
  • hardness
  • wall thickness

 

These four factors alone can result in thousands of possible combinations. To help you find the right tubing for your application, Swagelok provides the video below along with detailed tubing datasheets. Datasheets are available for more than a dozen materials, including carbon steel, copper, aluminum, and a wide range of alloys.

 

                  

 

Which tubing size is suitable for high-pressure systems?

The choice of tubing size depends on factors such as pressure, temperature, medium, and the desired flow rate.

 

What should you consider when evaluating tubing quality?

Tubing quality can vary significantly.

  • check whether the tubing is seamless or welded
  • check the hardness of the tubing
  • make sure the surface is free from scratches and other defects
  • check that the tubing is round and not oval
  • check the outside diameter (OD) and inside diameter (ID), and make sure they are free from burrs
  • make sure the wall thickness is sufficient for the pressure the system will be subjected to
  • check that the wall thickness is uniform around the entire tube

 

Tips for those who want to bend tubing themselves

When installing fittings near a bend, make sure to leave enough straight tubing so that the tubing can be properly inserted into the fitting. How much straight length is required? The tubing datasheet includes a practical diagram to help you determine this.

 

Custom fluid systems

Swagelok Sweden also builds standardized and configurable fluid system solutions. These can include analytical instrumentation, sampling systems, hydrogen applications, and other types of systems for transporting gas or liquid. Professionally designed and reproducible solutions, including testing, inspection, and packaging – all backed by Swagelok’s limited lifetime warranty. Learn more about our Custom Solutions.